2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RTP16 10,00X071

표 확장
EN
1/5
Designation
SIG
Code
COD
Diameter
D1 [mm]
Progr.
PROG [mm]
Diameter
D2 [mm]
r -0.2
R [mm]
Height
K [mm]
a
A [mm]
Length
L [mm]
Material
MAT
Head hardness
DT
Body hardness
DC
Thermic treatment
TR
Surface finishing
FIN
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
RTP16
RTP16 08,30X100
8.3
0.5
11.0
12.0
4
1.5
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 08,50X071
8.5
0.5
13.0
15.0
4
1.5
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 08,50X080
8.5
0.5
13.0
15.0
4
1.5
80
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 08,50X100
8.5
0.5
13.0
15.0
4
1.5
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 09,00X071
9.0
0.5
13.0
15.0
4
1.5
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 09,00X080
9.0
0.5
13.0
15.0
4
1.5
80
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 09,00X100
9.0
0.5
13.0
15.0
4
1.5
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 09,50X071
9.5
0.5
14.0
15.0
4
1.5
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 09,50X080
9.5
0.5
14.0
15.0
4
1.5
80
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 09,50X100
9.5
0.5
14.0
15.0
4
1.5
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 10,00X071
10.0
0.5
14.0
15.0
4
1.5
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 10,00X080
10.0
0.5
14.0
15.0
4
1.5
80
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 10,00X100
10.0
0.5
14.0
15.0
4
1.5
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 10,50X071
10.5
0.5
15.0
15.0
4
1.5
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 10,50X080
10.5
0.5
15.0
15.0
4
1.5
80
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 10,50X100
10.5
0.5
15.0
15.0
4
1.5
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 11,00X071
11.0
0.5
15.0
15.0
4
1.5
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 11,00X080
11.0
0.5
15.0
15.0
4
1.5
80
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16
RTP16 11,00X100
11.0
0.5
15.0
15.0
4
1.5
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
압축된 표현 표시(315 제품)
주문번호RTP16 10,00X071
ShorttextPiercing punches with trombone neck head for extreme loads
최근 변경13.06.2024 14:29:12
단위

Classifications

CNS

CNSERPBASE Object Properties
Order NumberRTP16 10,00X071